by mofuzz
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
LED - RGB Diffused Common Cathode
COM-09264 |
22.5 | 10 |
![]() |
SoftPot Membrane Potentiometer - 50mm
SEN-08680 |
85 | 10 |
![]() |
Mini Photocell
SEN-09088 |
16 | 10 |
![]() |
LED - Assorted (20 pack)
COM-12062 |
7.9 | 2 |
![]() |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
204.3
You save: 10.7 (5%) |
10 |
![]() |
Thermistor 10K
SEN-00250 |
9.5 | 10 |
![]() |
Makey Makey Classic by JoyLabz
KIT-14478 |
53.5 | 1 |
![]() |
Breadboard - Mini Modular (White)
PRT-12043 |
40.5 | 9 |
![]() |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
40.5 | 9 |
![]() |
Flex Sensor 2.2"
SEN-10264 |
215.1 | 18 |
![]() |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
9.8 | 4 |
Total: 704.6 |