Garrett's Combat Bot

by HelicopterGuy

Favorited Favorite 0

A rundown of the parts Garrett used for his first ever Combat Bot. Well done!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ball Bearing - Flanged (1/4" Bore, 1/2" OD, 2-Pack)
Retired ROB-13012
2.35 1   
Cannot be ordered at this time.
Lithium Ion Battery - 400mAh
In stock PRT-13851
5.5 1   
Lithium Ion Battery - 1000mAh 7.4v
20 available PRT-11855
10.95 1   
Dual Motor GearBox
Retired ROB-00319
10.95 1   
Cannot be ordered at this time.
SparkFun Serial Controlled Motor Driver
Retired ROB-13911
6.83
You save:
12.67 (65%)
1   
Cannot be ordered at this time.
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
3.5 1   
SparkFun XBee Explorer Regulated
Only 9 left! WRL-11373
11.95 1   
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
24.95 1   
Cannot be ordered at this time.
SparkFun Wireless Joystick Kit
In stock KIT-14051
43.95 1   
Total: 120.93