Product | Subtotal | Qty | |
---|---|---|---|
SparkFun micro:bit Breakout
BOB-13988 |
6.95 |
1
Cannot be ordered at this time. |
|
SparkFun micro:bit Breakout (with Headers)
BOB-13989 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun gamer:bit
DEV-14215 |
4.3
You save: 6.65 (61%) |
1 | |
SparkFun gator:bit
DEV-14484 |
19.9
You save: 1.05 (5%) |
1
Cannot be ordered at this time. |
|
SparkFun gator:color ProtoSnap
COM-14890 |
11.5 |
1
Cannot be ordered at this time. |
|
SparkFun gator:starter ProtoSnap
SEN-14891 |
4.95
You save: 5 (50%) |
1
Cannot be ordered at this time. |
|
SparkFun gator:control ProtoSnap
COM-14968 |
4.03
You save: 7.47 (65%) |
1
Cannot be ordered at this time. |
|
LilyPad LED White (5pcs)
DEV-13902 |
3.5 | 1 | |
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
DEV-13814 |
9.9 | 2 | |
LilyPad Rainbow LED (6 Colors)
DEV-13903 |
3.95 | 1 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Breadboard - Translucent Self-Adhesive (Red)
PRT-11317 |
11 | 2 | |
Breadboard - Mini Modular (White)
PRT-12043 |
9 | 2 | |
Total: 101.43 |