Health Hackathon 2018 Prototyping Workshop Materials

by Member #1396474

Favorited Favorite 0

Electronics hardware needed for health hackathon workshops

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Micro OLED Breakout
Only 8 left! LCD-13003
35 2   
Mini Load Cell - 100g, Straight Bar (TAL221)
In stock SEN-14727
9.95 1   
Amphenol FCI Clincher Connector (2 Position, Female)
In stock COM-14194
2.1 1   
SparkFun Load Cell Amplifier - HX711
Out of stock SEN-13879
10.95 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Raspberry Pi Zero Camera Cable
In stock PRT-14272
5.95 1   
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
99.75 5   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
16.5 3   
Breadboard - Mini Modular (Green)
In stock PRT-12046
13.5 3   
Pi Zero Micro-B to USB A socket - 5in
In stock CAB-14276
3.5 1   
Mini HDMI Cable - 3ft
In stock CAB-14274
5.5 1   
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
8.95 1   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Servo Extension - CAT6 (boosted)
Retired ROB-12272
12.99 1   
Cannot be ordered at this time.
Standard Gripper Kit A - Channel Mount
Retired ROB-13174
9.95 1   
Cannot be ordered at this time.
Muscle Wire® - 0.012" Diameter (1 foot)
In stock COM-11900
10.5 5   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
2.1 1   
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
In stock PRT-11710
6.5 1   
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
6.5 1   
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Spectral Sensor Breakout - AS7263 NIR (Qwiic)
In stock SEN-14351
55.9 2   
SparkFun Spectral Sensor Breakout - AS7262 Visible (Qwiic)
30 available SEN-14347
55.9 2   
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
SparkFun Particle Sensor Breakout - MAX30105
Retired SEN-14045
27.9 2   
Cannot be ordered at this time.
CO₂ Humidity and Temperature Sensor - SCD30
Retired SPX-14751
58.95 1   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
23 available ROB-10189
51.8 4   
Raspberry Pi 3 B+
Out of stock DEV-14643
175 5   
SparkFun Pi Servo HAT
Retired DEV-14328
43.8 4   
Cannot be ordered at this time.
Total: 800.34