Customer #1436022's Wish List from Cart

by Member #1436022

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
7.35 7   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
61.5 3   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
8 5   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
4.9 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Total: 133.1