Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
94
You save: 4.7 (5%) |
47 |
![]() |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
82.5 | 5 |
![]() |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
22.5 | 5 |
![]() |
LilyPad LED Red (5pcs)
DEV-14013 |
3.5 | 1 |
![]() |
Chibitronics White LED MegaPack (30 Stickers)
DEV-14595 |
174.75 |
5
Cannot be ordered at this time. |
![]() |
Tilt Sensor - AT407
SEN-10289 |
44.1 | 21 |
![]() |
Copper Tape - Conductive Adhesive, 5mm (50ft)
PRT-13827 |
22 | 4 |
![]() |
LilyPad LED White (5pcs)
DEV-13902 |
17.5 | 5 |
![]() |
LilyPad Rainbow LED (6 Colors)
DEV-13903 |
19.75 | 5 |
![]() |
LilyPad Light Sensor
DEV-14629 |
42.8
You save: 2.2 (5%) |
10 |
![]() |
LilyPad Vibe Board
DEV-11008 |
80.8
You save: 4.2 (5%) |
10 |
![]() |
LilyPad Buzzer
DEV-08463 |
47
You save: 2.5 (5%) |
10 |
![]() |
LilyPad Arduino SimpleSnap
DEV-10941 |
516
You save: 27.2 (5%) |
16
Cannot be ordered at this time. |
Total: 1167.2 |