Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Big Red Box - Enclosure
PRT-11366 |
10.5 | 1 |
![]() |
Interface Cable SMA to U.FL - 100mm
WRL-09145 |
5.5 | 1 |
![]() |
DC Barrel Jack Plug - Male
PRT-11476 |
1.05 | 1 |
![]() |
Lithium Ion Battery - 6Ah
PRT-13856 |
32.5 | 1 |
![]() |
SparkFun Sunny Buddy - MPPT Solar Charger
PRT-12885 |
28.95 | 1 |
![]() |
Solar Panel - 6W
PRT-13783 |
60.33
You save: 3.17 (5%) |
1
Cannot be ordered at this time. |
![]() |
SparkFun GPS Breakout - XA1110 (Qwiic)
GPS-14414 |
34.95 | 1 |
![]() |
SparkFun Traveler microB Cable - 1m
CAB-14741 |
3.95 |
1
Cannot be ordered at this time. |
![]() |
Standoff - Nylon (4-40; 3/8"; 10 pack)
PRT-10927 |
3.5 | 1 |
![]() |
Screw - Phillips Head (1/4", 4-40, 10 pack)
PRT-10453 |
1.6 | 1 |
![]() |
microSD Card with Adapter - 64GB (Class 10)
COM-14833 |
29.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Qwiic OpenLog
DEV-15164 |
18.5 | 1 |
![]() |
SparkFun Qwiic Cable Kit
KIT-15081 |
8.95 | 1 |
![]() |
GPS/GNSS Magnetic Mount Antenna - 3m (SMA)
GPS-14986 |
13.95 | 1 |
![]() |
SparkFun RedBoard Qwiic
DEV-15123 |
21.5 | 1 |
Total: 275.68 |