Customer #1450432's Wish List from Cart

by Member #1450432

Favorited Favorite 0

IoT Fundamentals 2.0 Equipment List

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
34 available PRT-11026
2.45 1   
Flex Sensor 2.2"
In stock SEN-10264
35.85 3   
Relay SPDT Sealed
Out of stock COM-00100
12.6 6   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
13.5 3   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
13.5 3   
Diode Small Signal - 1N4148
In stock COM-08588
1.5 6   
Mini Photocell
In stock SEN-09088
4.8 3   
Temperature Sensor - TMP36
In stock SEN-10988
4.8 3   
Multicolor Buttons - 4-pack
In stock PRT-14460
5.25 3   
Trimpot 10K Ohm with Knob
In stock COM-09806
3.15 3   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
29.85 3   
LED - RGB Clear Common Cathode
In stock COM-00105
6.75 3   
LED - Assorted (20 pack)
In stock COM-12062
11.85 3   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
16.5 3   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
64.5 3   
microSD USB Reader
Out of stock COM-13004
16.5 3   
Cannot be ordered at this time.
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
59.85 3   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
26.85 3   
Raspberry Pi 3 B+
Out of stock DEV-14643
105 3   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
75 3   
SparkFun Tinker Kit
Retired KIT-14556
112.38
You save:
37.47 (25%)
3   
Cannot be ordered at this time.
Raspberry Pi 3 B+ Starter Kit
Retired KIT-14644
275.85 3   
Cannot be ordered at this time.
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
1.65 3   
Total: 901.83