by Miskatonic
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun moto:bit
DEV-14213 |
15.95 |
1
Cannot be ordered at this time. |
|
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
5.5 | 1 | |
Wheel - 65mm (Rubber Tire, Pair)
ROB-13259 |
3.5 | 1 | |
Battery Holder - 4xAA to Barrel Jack Connector
PRT-09835 |
2.75 | 1 | |
SparkFun RedBot Sensor - Line Follower
SEN-11769 |
3.5 | 1 | |
Jumper Wires - Connected 6" (F/F, 20 pack)
PRT-12796 |
2.1 | 1 | |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 | |
Total: 43.25 |