F+M VU meter

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Teensy LC
Retired DEV-13305
12.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
USB Micro-B Cable - 6"
In stock CAB-13244
2.1 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Female Headers
In stock PRT-00115
3.5 2   
CAT 6 Cable - 3ft
In stock CAB-08915
6.3 3   
SparkFun Electret Microphone Breakout
In stock BOB-12758
45 6   
SparkFun RJ45 Breakout
In stock BOB-00716
6.3 6   
Total: 91.1