Mala Skola

by Member #196129

Favorited Favorite 0

Mala Skola is organizing Local European Robtics 2018 Event

Following hardware along with some of things which we already have would help us make following project presentations:

  • Robotics (Micro:bit platforms)
  • Weather station (Micro bit version as well as ESP32 version)
  • Wearable Project (With LilyPad Wearable kit)
  • Soldering (Soldering small led badges and custom built led circuits on proto boards)
  • IR Remote light control (IR remote LED/Light control with arduino and micro:bit boards)

Event held by: Mala Skola
Event Info: European Robotics Week 2018 ERW2018

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
SparkFun micro:bot kit
Retired KIT-14216
62.95 1   
Cannot be ordered at this time.
Infrared Remote Control
Retired COM-14865
4.5 1   
Cannot be ordered at this time.
LilyPad Rainbow LED (6 Colors)
In stock DEV-13903
19.75 5   
Digital LED Voltmeter
In stock PRT-14313
13.75 5   
Particle Photon (Headers)
Retired WRL-13774
38 2   
Cannot be ordered at this time.
:MOVE Mini Buggy Kit
Retired ROB-14679
104.85 3   
Cannot be ordered at this time.
SparkFun Roshamglo Badge Kit
Retired KIT-14130
13.95 1   
Cannot be ordered at this time.
SparkFun weather:bit
Retired DEV-14214
15.95 1   
Cannot be ordered at this time.
ESP32 Thing Stackable Header Set
In stock PRT-14311
1.75 1   
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
2.1 1   
LilyPad ProtoSnap Plus
Out of stock DEV-14346
42.95 1   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
4.95 1   
IR Receiver Diode - TSOP38238
In stock SEN-10266
4.2 2   
Optical Dust Sensor - GP2Y1010AU0F
In stock COM-09689
11.95 1   
SparkFun Photon Weather Shield
Retired DEV-13674
12.38
You save:
10.12 (45%)
1   
Cannot be ordered at this time.
Multi-Chassis - 4WD Kit (Basic)
Retired ROB-12089
30
You save:
7.5 (20%)
1   
Cannot be ordered at this time.
Total: 491.38