Product | Subtotal | Qty | |
---|---|---|---|
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 | |
Chip Quik No-Clean Flux Pen - 10mL
TOL-14579 |
7.95 | 1 | |
Hook-Up Wire - Assortment (Stranded, 22 AWG)
PRT-11375 |
22.5 | 1 | |
Weller WE1010 Soldering Station
TOL-14734 |
155 | 1 | |
Solder - 1/4lb Spool (0.020") Special Blend
TOL-10242 |
32.5 | 1 | |
Wire Strippers - 20-30AWG
TOL-14763 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun Configurable OpAmp Board - TSH82
BOB-14874 |
5.95 | 1 | |
Total: 241.6 |