Product | Subtotal | Qty | |
---|---|---|---|
LilyPad Sewable Electronics Kit Guidebook
BOK-14270 |
5.95 | 1 | |
LilyPad LED Red (5pcs)
DEV-14013 |
3.5 | 1 | |
LilyPad LED Blue (5pcs)
DEV-14012 |
3.5 | 1 | |
LilyPad LED Green (5pcs)
DEV-14011 |
3.5 | 1 | |
LilyPad LED Yellow (5pcs)
DEV-14014 |
3.5 | 1 | |
LED - Assorted (20 pack)
COM-12062 |
7.9 | 2 | |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-13883 |
40
You save: 2 (5%) |
20 | |
Needle Set
TOL-10405 |
10.5 | 5 | |
Lithium Ion Battery - 1000mAh 7.4v
PRT-11855 |
10.95 | 1 | |
SparkFun LiPo Charger/Booster - 5V/1A
PRT-14411 |
17.5 | 1 | |
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
22.5 | 15 | |
Total: 129.3 |