Product | Subtotal | Qty | |
---|---|---|---|
![]() |
LED - Assorted (20 pack)
COM-12062 |
23.7 | 6 |
![]() |
Needle Set
TOL-10405 |
10.5 | 5 |
![]() |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
7 | 2 |
![]() |
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
DEV-13814 |
24.75 | 5 |
![]() |
LilyPad LED White (5pcs)
DEV-13902 |
14 | 4 |
![]() |
LilyPad Button Board
DEV-08776 |
10.5 | 5 |
![]() |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-13883 |
115.29
You save: 12.81 (10%) |
61 |
![]() |
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
24 | 16 |
Total: 229.74 |