Product | Subtotal | Qty | |
---|---|---|---|
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
XBee 1mW Trace Antenna - Series 1 (802.15.4)
WRL-11215 |
74.85 |
3
Cannot be ordered at this time. |
|
SparkFun XBee Explorer Regulated
WRL-11373 |
23.9 | 2 | |
Lithium Ion Battery - 1Ah
PRT-13813 |
10.95 |
1
Cannot be ordered at this time. |
|
RockBLOCK 9603 Accessory Cable
CAB-14720 |
1.49
You save: 3.46 (70%) |
1
Cannot be ordered at this time. |
|
Total: 138.64 |