by Joel_Q
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Motor Driver - Dual TB6612FNG (1A)
ROB-14451 |
27 | 2 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
21.9 | 2 | |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
SparkFun Cerberus USB Cable - 6ft
CAB-12016 |
6.97 |
1
Cannot be ordered at this time. |
|
DC Barrel Jack Plug - Female
PRT-13126 |
1.05 | 1 | |
Battery Holder - 4xAA to Barrel Jack Connector
PRT-09835 |
2.75 | 1 | |
Micro Gearmotor - 460 RPM (6-12V)
ROB-12429 |
27.9 | 2 | |
Total: 104.07 |