MedShirt
Product | Subtotal | Qty | |
---|---|---|---|
Temperature Sensor - Waterproof (DS18B20)
SEN-11050 |
21.9 | 2 | |
SparkFun Sound Detector
SEN-12642 |
23.9 | 2 | |
ProtoBoard - Square 1" Single Sided
PRT-08808 |
7.8 | 4 | |
LilyPad Rainbow LED (6 Colors)
DEV-13903 |
7.9 | 2 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
23.1 | 11 | |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
11.85 | 3 | |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-13883 |
4.2 | 2 | |
SparkFun 9DoF IMU Breakout - LSM9DS1
SEN-13284 |
35.9 |
2
Cannot be ordered at this time. |
|
Total: 136.55 |