Equipamiento Laboratorios de Resiliencia Comunitaria

by mxgxw

Favorited Favorite 0

Este Wishlist contiene todos los componentes incluídos en el equipamiento y herramientas para prototipado electrónico de los Laboratorios de Resiliencia Comunitarios. Una iniciativa impulsada en conjunto por INNBOX, Reacción y el Hackerspace San Salvador.

Más detalles están disponibles en: https://hackerspace.teubi.co/wiki/Categor%C3%ADa:Laboratorios_de_Resiliencia_Comunitarios

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Plastic Solder Vacuum
Retired DD-14759
1.25
You save:
1.7 (58%)
1   
Cannot be ordered at this time.
Hot-Air Rework Station - 303D
Retired TOL-14557
134.95 1   
Cannot be ordered at this time.
Soldering Iron - 60W (Adjustable Temperature)
Only 6 left! TOL-14456
33 2   
Solder Tip Tinner and Cleaner
In stock TOL-13246
10.95 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
9 2   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
9 2   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
Brass Sponge
Only 14 left! TOL-08964
3.5 1   
Diagonal Cutters
In stock TOL-08794
5.5 2   
Needle Nose Pliers
Out of stock TOL-08793
7 2   
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
4.5 10   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
5 10   
Capacitor Ceramic 0.1uF
In stock COM-08375
3 10   
Reed Switch
In stock COM-08642
10.5 5   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
4.5 10   
Mini Photocell
In stock SEN-09088
8 5   
SparkFun Opto-isolator Breakout
In stock BOB-09118
27.5 5   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
17.85 3   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
10.5 10   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
49.75 5   
Cannot be ordered at this time.
Tactile Button Assortment
Out of stock COM-10302
32.5 5   
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
RF Link Receiver - 4800bps (434MHz)
24 available WRL-10532
32.5 5   
RF Link Transmitter - 434MHz
Only 5 left! WRL-10534
27.5 5   
Basic 16x2 Character LCD - RGB Backlight 5V
In stock LCD-10862
92.5 5   
Arduino and Breadboard Holder
In stock DEV-11235
24.75 5   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
22.5 5   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
8.75 5   
Servo - Generic High Torque (Standard Size)
15 available ROB-11965
69.75 5   
LED - Assorted (20 pack)
In stock COM-12062
19.75 5   
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
10.5 5   
Breadboard - Full-Size (Bare)
Only 7 left! PRT-12615
32.5 5   
SparkFun Sound Detector
In stock SEN-12642
59.75 5   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
21 10   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
21 10   
Raspberry Pi 3 B+
Out of stock DEV-14643
35 1   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
69.75 5   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
107.5 5   
SparkFun OpenPIR
In stock SEN-13968
87.5 5   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
19.75 5   
Cannot be ordered at this time.
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
19.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
8.95 1   
SparkFun Beefcake Relay Control Kit (Ver. 2.0)
Only 6 left! KIT-13815
49.75 5   
SparkFun WiFi Shield - ESP8266
15 available WRL-13287
92.5 5   
SparkFun Breadboard Power Supply Stick - 5V/3.3V
Only 11 left! PRT-13032
69.75 5   
Raspberry Pi 3 + Camera Enclosure - Clear
Retired PRT-14025
3.58
You save:
4.37 (55%)
1   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
Only 6 left! PRT-12978
7 2   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Raspberry Pi Camera Case - Clear Plastic
Retired PRT-12845
4.17
You save:
2.78 (40%)
1   
Cannot be ordered at this time.
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
27.5 5   
Wire Strippers - 22-30AWG
Retired TOL-14762
29.9 2   
Cannot be ordered at this time.
Third Hand
Out of stock TOL-09317
10.95 1   
Magnet Square - 0.125"
In stock COM-08644
5.25 5   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
44.75 5   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
21 10   
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
37.5 5   
Total: 1692.85