Customer #338152's Wish List from Cart

by Member #338152

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB 3.0 Micro-B Cable - 1m
In stock CAB-14724
2.8
You save:
0.15 (5%)
1   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Total: 62.35