Components to create a maintenance free, hard-wired, linear motor shield.
Product | Subtotal | Qty | |
---|---|---|---|
Header - 8-pin Female (PTH, 0.1")
PRT-11895 |
1.5 | 2 | |
Hook-Up Wire - Assortment (Stranded, 22 AWG)
PRT-11375 |
22.5 | 1 | |
Electrolytic Decoupling Capacitors - 100uF/25V
COM-00096 |
0.45 | 1 | |
Power Supply - 60W, 12V
TOL-14934 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun ProtoShield Kit
DEV-13820 |
12.5 | 1 | |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Total: 64.7 |