Christmas 2018

by Member #1052854

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
8.95 1   
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
19.95 1   
Cannot be ordered at this time.
Pi Zero Micro-B to USB A socket - 5in
In stock CAB-14276
3.5 1   
Mini HDMI Cable - 3ft
In stock CAB-14274
5.5 1   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Raspberry Pi Zero Camera Cable
In stock PRT-14272
5.95 1   
Total: 83.85