Lutheria Digital

by Member #1470088

Favorited Favorite 0

Artículos para la asignatura.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
5.7 6   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
5.7 6   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
45 6   
IR Receiver Diode - TSOP38238
In stock SEN-10266
12.6 6   
LED - Infrared 950nm
In stock COM-09349
12.6 12   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
39 6   
Mini Photocell
In stock SEN-09088
9.6 6   
SparkFun Beginner Tool Kit
Retired TOL-14681
62.5 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
10.5 6   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
12.6 6   
Thumb Joystick
Out of stock COM-09032
27 6   
Rotary Potentiometer - 100k Ohm, Logarithmic (Panel Mount)
In stock COM-14624
30 24   
Mini Pushbutton Switch
In stock COM-00097
25.8
You save:
1.2 (4%)
60   
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
107.7 6   
Cannot be ordered at this time.
Resistor 1.0M Ohm 1/4 Watt PTH
In stock COM-11853
3 12   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
99 6   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
51 6   
Magnet Square - 0.25"
In stock COM-08643
9.6 6   
Reed Switch
In stock COM-08642
12.6 6   
Flex Sensor 4.5"
In stock SEN-08606
107.7 6   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
6.3 6   
SparkFun Inventor's Kit - v4.0
Retired KIT-14265
599.7 6   
Cannot be ordered at this time.
Total: 1295.2