Christmas

by Member #1405166

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Micro OLED Breakout
Only 8 left! LCD-13003
17.5 1   
Arduino Pro 328 - 3.3V/8MHz
Out of stock DEV-10914
18.5 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Teensy Audio Board
Retired DEV-12767
14.95 1   
Cannot be ordered at this time.
Teensy 3.5
Retired DEV-14055
24.95 1   
Cannot be ordered at this time.
RGB LED Panel - 32x32 (1:8 scan rate)
Retired SPX-14633
15
You save:
9.95 (40%)
1   
Cannot be ordered at this time.
RGB Panel Shield
Retired SPX-14721
4.95 1   
Cannot be ordered at this time.
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
Tool Kit - Screwdriver and Bit Set
In stock TOL-10865
10.95 1   
Solder Wick #2 5ft. - Generic
Only 13 left! TOL-09327
2.75 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Multiplexer Breakout - 8 Channel (74HC4051)
Out of stock BOB-13906
2.95 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Total: 205.15