Wishlist for Daisy Chained 32x64 with 1:16 Scan Rate

Favorited Favorite 0

Wishlist for Getting Started with the SmartLED Shield for Teensy: Feature Demo -Daisy Chained 32x64 with 1:16 Scan Rate

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
Breadboard - Mini Modular (Green)
In stock PRT-12046
4.5 1   
Jumper Wires Premium 6" M/M Pack of 10
Only 6 left! PRT-08431
9 2   
RGB LED Matrix Panel - 32x64
Retired COM-14718
74.9
You save:
32.1 (30%)
2   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Total: 124.9