Adult Maker Night December 18 Wishlist

by Member #1378094

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
20
You save:
1 (5%)
10   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
39.5 10   
LilyPad LED Yellow (5pcs)
In stock DEV-14014
7 2   
LilyPad LED Pink (5pcs)
In stock DEV-14010
7 2   
Total: 73.5