DIY Robot

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Shadow Chassis
In stock ROB-13301
13.95 1   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
3.5 1   
Wheel Encoder Kit
In stock ROB-12629
13.95 1   
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
10.5 3   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
13.95 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
4.2 2   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
2.1 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Multicolor Buttons - 4-pack
In stock PRT-14460
1.75 1   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
3.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q (with Headers)
Retired BOB-13926
11.5 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Total: 145.35