BLDG 61 Wishlist

by Member #866663

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
micro:bit Board
Retired DEV-14208
14.95 1   
Cannot be ordered at this time.
SparkFun Tinker Kit
Retired KIT-14556
37.46
You save:
12.49 (25%)
1   
Cannot be ordered at this time.
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
OpenMV M7 Camera
Retired SEN-14985
65 1   
Cannot be ordered at this time.
SparkFun micro:arcade kit
Retired KIT-14218
39.71
You save:
13.24 (25%)
1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
Teensy 3.1 XBee Adapter
Out of stock BOB-13311
2.95
You save:
3 (50%)
1   
Cannot be ordered at this time.
SparkFun XBee Explorer Dongle
In stock WRL-11697
27.95 1   
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
14.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
24 available DEV-12640
19.5 1   
Big Easy Driver
In stock ROB-12859
21.5 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
28.95 1   
SparkFun Digital Sandbox
Retired DEV-12651
52.5 1   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
In stock DEV-12660
28.95 1   
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
19.57
You save:
8.38 (30%)
1   
Cannot be ordered at this time.
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
SparkFun Qwiic Flex Glove Controller
Only 14 left! SEN-14666
29.95
You save:
15 (33%)
1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
Only 1 left! ROB-13656
33.5 1   
Servo - Generic High Torque (Standard Size)
16 available ROB-11965
13.95 1   
Vibration Motor
In stock ROB-08449
2.25 1   
Mini Photocell
In stock SEN-09088
19.2 12   
Force Sensitive Resistor 0.5"
In stock SEN-09375
90 12   
Breadboard - Mini Modular (White)
In stock PRT-12043
108 24   
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
156 8   
Cannot be ordered at this time.
Total: 899.19