STEM

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
micro:bit Go Bundle
Retired DEV-14336
16.5 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for micro:bit
Retired KIT-14542
49.95 1   
Cannot be ordered at this time.
Battery Holder - 2xAA (JST-PH)
In stock PRT-14299
1.6 1   
MI:pro Protector Case for micro:bit
Retired PRT-14680
5.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Arduino Uno WiFi R2
Retired DEV-14871
53.95 1   
Cannot be ordered at this time.
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
SparkFun Inventor's Kit - v4.0
Retired KIT-14265
99.95 1   
Cannot be ordered at this time.
Raspberry Pi 3 B+
Out of stock DEV-14643
35 1   
Raspberry Pi 3 B+ Starter Kit
Retired KIT-14644
91.95 1   
Cannot be ordered at this time.
Raspberry Pi 3 Starter Kit
Retired KIT-13826
91.95 1   
Cannot be ordered at this time.
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
Pi Desktop
Retired DEV-14354
49.99 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
60 1   
LCD Touchscreen HAT for Raspberry Pi - TFT 3.5in. (480x320)
Retired LCD-14776
9.95
You save:
15 (60%)
1   
Cannot be ordered at this time.
Total: 693.99