Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
11.9 |
2
Cannot be ordered at this time. |
![]() |
FTDI Cable 5V VCC-3.3V I/O
DEV-09717 |
117 | 6 |
![]() |
USB Wall Charger - 5V, 1A (Black)
TOL-11456 |
27 | 6 |
![]() |
Qwiic Relay
SPX-14712 |
7.9
You save: 12 (60%) |
2
Cannot be ordered at this time. |
![]() |
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
TOL-12889 |
11.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun BlackBoard
SPX-14669 |
29.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun Qwiic Mux Breakout - 8 Channel (TCA9548A)
BOB-14685 |
23.9 |
2
Cannot be ordered at this time. |
![]() |
Qwiic Cable - 50mm
PRT-14426 |
17.1 | 18 |
![]() |
SparkFun Differential I2C Breakout - PCA9615 (Qwiic)
BOB-14589 |
124.8
You save: 6.6 (5%) |
12
Cannot be ordered at this time. |
Total: 371.4 |