Customer #161612's Wish List from Cart

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
3.15 3   
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
9.95 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick - 3.3V/1.8V
In stock PRT-13157
39 2   
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
7 2   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Breadboard - Giant
In stock PRT-12614
21.5 1   
SparkFun Voltage-Level Translator Breakout - TXB0104
In stock BOB-11771
9.9 2   
SparkFun Transceiver Breakout - RS-485
In stock BOB-10124
35.85 3   
SparkFun SOT23 to DIP Adapter
In stock BOB-00717
4.2 4   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Total: 156.25