Customer #261755's Wish List from Cart

Favorited Favorite 0

Parts for student projects in Mr. Kaiser's Class.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Triple Axis Accelerometer Breakout - ADXL335
Out of stock SEN-09269
16.95 1   
Lithium Ion Battery - 1Ah
Retired PRT-13813
21.9 2   
Cannot be ordered at this time.
SparkFun LiPo Charger/Booster - 5V/1A
26 available PRT-14411
35 2   
SparkFun BlackBoard
Retired SPX-14669
14.95 1   
Cannot be ordered at this time.
SparkFun Qwiic Twist - RGB Rotary Encoder Breakout
Out of stock DEV-15083
24.95 1   
Clear Plastic Knob
In stock COM-10597
1.05 1   
Qwiic Cable - 50mm
In stock PRT-14426
0.95 1   
OpenMV M7 Camera
Retired SEN-14985
65 1   
Cannot be ordered at this time.
Total: 180.75