TBM workshop

by snot

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Needle Nose Pliers
Out of stock TOL-08793
70 20   
Small Stepper Motor
In stock ROB-10551
8.95 1   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
13.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
64.5 3   
LED - Assorted (20 pack)
In stock COM-12062
19.75 5   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
21 20   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
110 20   
Weller WLC100 Soldering Station
Retired TOL-14228
339.75 5   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
55 20   
Third Hand
Out of stock TOL-09317
109.5 10   
Insulated Silicone Soldering Mat
In stock TOL-14672
219 20   
Wire Strippers - 22-30AWG
Retired TOL-14762
149.5 10   
Cannot be ordered at this time.
9V Alkaline Battery
In stock PRT-10218
64.2
You save:
3.3 (5%)
30   
Alligator Test Leads - Multicolored (10 Pack)
Only 6 left! PRT-12978
17.5 5   
Relay SPDT Sealed
Out of stock COM-00100
42 20   
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
39 20   
Cannot be ordered at this time.
Plastic Solder Vacuum
Retired DD-14759
2.5
You save:
3.4 (58%)
2   
Cannot be ordered at this time.
Diode Rectifier - 1A, 400V (1N4004)
In stock COM-14884
7.2
You save:
0.3 (4%)
30   
Voltage Regulator - 5V
In stock COM-00107
30
You save:
1.5 (5%)
30   
Total: 1383.3