Customer #1442626's Wish List from Cart

by Member #1442626

Favorited Favorite 0

missing wires

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Skinny LED RGB Strip - Addressable, 1m, 144LEDs (SK6812)
Retired COM-14732
29.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
SparkFun Bluetooth Modem - BlueSMiRF Gold
Retired WRL-12582
25.87
You save:
11.08 (30%)
1   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
38.5 11   
Total: 115.82