Customer #153335's Wish List from Cart

by Member #153335

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun VR IMU Breakout - BNO080 (Qwiic)
Retired SEN-14686
37.5 1   
Cannot be ordered at this time.
Qwiic Cable - 500mm
Retired PRT-14429
11.7 6   
Cannot be ordered at this time.
SparkX SAMD21 Pro RF 1W LoRa
Retired SPX-15034
99.9 2   
Cannot be ordered at this time.
915MHz LoRa Antenna RP-SMA - 1/2 Wave 2dBi
20 available WRL-14876
19.9 2   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
9.9 2   
SparkFun GPS-RTK Board - NEO-M8P-2 (Qwiic)
In stock GPS-15005
359.9
You save:
170 (32%)
2   
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
11 2   
SparkFun BlackBoard
Retired SPX-14669
29.9 2   
Cannot be ordered at this time.
GPS/GNSS Magnetic Mount Antenna - 3m (SMA)
In stock GPS-14986
27.9 2   
SparkFun Rugged microB Cable - 1m
Retired CAB-14742
7.9 2   
Cannot be ordered at this time.
SparkFun Qwiic Adapter
In stock DEV-14495
3.2 2   
SparkFun 20x4 SerLCD - Black on RGB 3.3V
Retired LCD-14074
49.9 2   
Cannot be ordered at this time.
Total: 668.6