Plastic Monkeys - Partnership

by Member #1487655

Favorited Favorite 0

Some useful stuff that for sure will be helpful in our project. The CanSat we are building will be bristling with cool Sparkfun electronics! To fully highlight how awesome Sparkfun is, and to show our appreciation, we would also need some swag to wear/place on our stuff (stickers?) :)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
Bus Pirate - v3.6a
In stock TOL-12942
32.5 1   
Raspberry Pi Zero W
In stock DEV-14277
30 2   
FM Radio Transmitter Module - NS73M
Retired WRL-08452
2.7
You save:
17.2 (86%)
2   
Cannot be ordered at this time.
SparkFun Current Sensor Breakout - ACS723
In stock SEN-13679
19.9 2   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
50 2   
Atto84 with Arduino Bootloader
Retired SPX-14804
11.9 2   
Cannot be ordered at this time.
SparkFun OpenLog
In stock DEV-13712
33.9 2   
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
16.5 3   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
19.9 2   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Thank the Maker Tee - Medium
Retired SWG-14467
4.95
You save:
15 (75%)
1   
Cannot be ordered at this time.
2.4GHz Antenna - Adhesive (U.FL Connector)
Retired WRL-11320
4.95 1   
Cannot be ordered at this time.
SparkFun RedBot Buzzer
In stock ROB-12567
11.9 2   
Fuse Clip 5mm
In stock COM-09773
2.7 9   
Battery Holder - 1x18650 (wire leads)
In stock PRT-12899
4.6 4   
Raspberry Pi Zero Camera Cable
In stock PRT-14272
11.9 2   
SparkFun LiPo Fuel Gauge
Retired TOL-10617
25 2   
Cannot be ordered at this time.
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
19.95 1   
Cannot be ordered at this time.
Scrap Boards
Retired DD-08477
1.25 5   
Cannot be ordered at this time.
Luxeon Rebel High Power LED - Warm White
Retired COM-09637
11.8
You save:
8 (40%)
4   
Cannot be ordered at this time.
Raspberry Pi Zero Case
In stock PRT-14273
5.95 1   
Particulate Matter Sensor - SPS30
In stock SEN-15103
50.5 1   
Total: 432.15