Arduino Sculpture: Teacher List

by Member #155474

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Giant
In stock PRT-12614
21.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
SparkFun Noisy Cricket Stereo Amplifier - 1.5W
28 available DEV-14475
12.5 1   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
SparkFun Little Soundie Audio Player
Retired DEV-14006
15.95 1   
Cannot be ordered at this time.
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
3.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Piezo Element
In stock SEN-10293
1.6 1   
7-Segment Display - 20mm (Red)
In stock COM-11405
1.6 1   
Servo - Generic Continuous Rotation (Micro Size)
22 available ROB-10189
12.95 1   
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
H-Bridge Motor Driver 1A
In stock COM-00315
25 10   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
38.5 11   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Total: 226.4