wish list name

by Member #156628

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Iron Kit
Retired TOL-10624
49.95 1   
Cannot be ordered at this time.
SparkFun Full-Bridge Motor Driver Breakout - L298N
In stock BOB-09540
10.5 3   
Large Heatsink - Multiwatt Package
In stock PRT-09576
11.5 1   
Momentary Button - Small Red Panel Mount
Retired COM-09807
0.5 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Polymer Lithium Ion Battery - 2200mAh 7.4v (Sale)
Retired PRT-10471
11.95 1   
Cannot be ordered at this time.
Silicon Nitride Igniter - 12V
Retired COM-11694
39.9 2   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
32.85 3   
Cannot be ordered at this time.
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
2.95 1   
Cannot be ordered at this time.
SparkFun Micro OLED Breakout
Only 8 left! LCD-13003
17.5 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
SparkFun Opto-isolator Breakout
In stock BOB-09118
33 6   
SparkFun BeagleBone Black Proto Cape
Retired DEV-12774
12.75 1   
Cannot be ordered at this time.
Stackable Header - 2x23 Pin Female
In stock PRT-12790
13 4   
AttoPilot Voltage and Current Sense Breakout - 180A
Retired SEN-10644
39.9 2   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
21.9 2   
Cannot be ordered at this time.
Big Easy Driver
In stock ROB-12859
193.5 9   
GPS Embedded Antenna SMA
Only 3 left! GPS-00177
12.95 1   
Xcelite Ergonomic Screwdriver Set (6pcs)
Retired TOL-14234
34.95
You save:
15 (30%)
1   
Cannot be ordered at this time.
SparkFun Pi AVR Programmer HAT
Retired DEV-14747
19.96
You save:
29.94 (60%)
2   
Cannot be ordered at this time.
SparkX Pro RF - RFM69 915MHz
Retired SPX-14757
114.75 5   
Cannot be ordered at this time.
Pixhawk 4 Flight Controller
Retired ROB-14841
257.95 1   
Cannot be ordered at this time.
SparkX Pro RF - LoRa®-enabled 915MHz
Retired SPX-14785
24.95 1   
Cannot be ordered at this time.
Power Supply - Multi-Range DC 42V, 20A
Retired TOL-14927
640.95 1   
Cannot be ordered at this time.
Total: 1614.56