Partial Wishlist for Interactive LED Music Visualizer

Favorited Favorite 0

Partial list of components to build a music/sound visualizer as it appears in the tutorial: https://learn.sparkfun.com/tutorials/addressable-rgb-led-music-and-sound-visualizer

Note: The potentiometer and buttons are not included in this wishlist. If you want to take advantage of all the visuals, palettes, and shuffle mode used in the Full Visulaization Program, you will need these components to build the full circuit.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
LED RGB Strip - Addressable, Bare (1m)
Retired COM-12025
19.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
32 available PRT-11026
2.45 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
0.45 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.3 1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Total: 73.35