Spring 2019 Order

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - RGB Diffused Common Cathode (25 pack)
Retired COM-09852
21.95 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
25
You save:
1.25 (5%)
25   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
50
You save:
2.5 (5%)
25   
LED - Assorted (20 pack)
In stock COM-12062
11.85 3   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
50
You save:
2.5 (5%)
25   
Breadboard - Mini Modular (Red)
In stock PRT-12044
107
You save:
5.5 (5%)
25   
7-Segment Display - 4-Digit (Red)
Out of stock COM-09483
58.25
You save:
3 (5%)
25   
Total: 324.05