Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Arduino Mega 2560 R3
DEV-11061 |
96.8 | 2 |
![]() |
SparkFun Capacitive Touch Breakout - AT42QT1011
SEN-14520 |
124.6
You save: 13.65 (10%) |
35 |
![]() |
Force Sensitive Resistor 0.5"
SEN-09375 |
249.55
You save: 12.95 (5%) |
35 |
![]() |
Copper Tape - 2" (50ft)
PRT-11081 |
18.5 | 1 |
![]() |
Jumper Wires - Connected 6" (M/F, 20 pack)
PRT-12794 |
6.3 | 3 |
![]() |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
6.3 | 3 |
Total: 502.05 |