Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Raspberry Pi 3 B+
DEV-14643 |
35 | 1 |
![]() |
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
TOL-13831 |
8.95 | 1 |
![]() |
Female Headers
PRT-00115 |
7 | 4 |
![]() |
Raspberry Pi LCD - 7" Touchscreen
LCD-13733 |
60 | 1 |
![]() |
SparkFun Solder-able Breadboard
PRT-12070 |
5.5 | 1 |
![]() |
Break Away Headers - Straight
PRT-00116 |
7 | 4 |
![]() |
Solder - 1/4lb Spool (0.032") Special Blend
TOL-10243 |
26.95 | 1 |
![]() |
Raspberry Pi GPIO Shrouded Header - 2x20
PRT-13054 |
2.1 | 2 |
![]() |
Raspberry Pi GPIO Male Header - 2x20
PRT-14275 |
2.1 | 2 |
![]() |
SparkFun Qwiic Single Relay
COM-15093 |
27.9 | 2 |
![]() |
Qwiic Cable - 200mm
PRT-14428 |
3 |
2
Cannot be ordered at this time. |
Total: 185.5 |