Wtf am i buying

by Bungeecord

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thermoelectric Cooler
In stock COM-15082
11.95 1   
Plastic Solder Vacuum
Retired DD-14759
1.25
You save:
1.7 (58%)
1   
Cannot be ordered at this time.
Shift Register 8-Bit - SN74HC595
In stock COM-13699
2.1 2   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
7 2   
PIC24FJ256DA206-I/PT
Retired COM-11700
1.95
You save:
5.29 (73%)
1   
Cannot be ordered at this time.
IR Reflectance Sensor - QRE1113
30 available COM-09542
4.2 2   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Servo - Generic High Torque (Standard Size)
16 available ROB-11965
13.95 1   
LED - Infrared 950nm
In stock COM-09349
1.05 1   
LED - Ultraviolet
In stock COM-08662
1.05 1   
LED - Super Bright Red
20 available COM-00528
1.05 1   
IR Receiver Diode - TSOP38238
In stock SEN-10266
2.1 1   
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Solder Wick #2 5ft. - Generic
Only 13 left! TOL-09327
2.75 1   
LED - Super Bright Red (25 pack)
In stock COM-09660
8.5 1   
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
Liquid Level Sensor - 8"
Retired SEN-10221
42.95 1   
Cannot be ordered at this time.
LED - Super Bright White
In stock COM-00531
1.05 1   
LED - Violet 5mm
Retired COM-12704
0.55 1   
Cannot be ordered at this time.
SparkFun Pro RF - LoRa, 915MHz (SAMD21)
Retired WRL-14916
29.95 1   
Cannot be ordered at this time.
SparkFun Qwiic Shield for Arduino
In stock DEV-14352
7.5 1   
Total: 218.25