Wishlist for the https://learn.sparkfun.com/tutorials/motion-controlled-wearable-led-dance-harness. This builds upon the tutorial from the Prototype Wearable LED Dance Harness tutorial. Make sure to also include parts from the first tutorial!
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Triple Axis Accelerometer Breakout - ADXL335
SEN-09269 |
16.95 | 1 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 | |
SparkFun Solder-able Breadboard - Mini
PRT-12702 |
3.5 | 1 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14491 |
1.25 | 1 | |
N-Channel MOSFET 60V 30A
COM-10213 |
1.25 |
1
Cannot be ordered at this time. |
|
Total: 58.15 |