Fish Feeder Rev. 2.0

by Member #872517

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heatsink TO-220
In stock PRT-00121
4.2 4   
NeoPixel Stick - 8 x WS2812 5050 RGB LED
Retired COM-12661
11.9 2   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
2.1 2   
Multicolor Buttons - 4-pack
In stock PRT-14460
3.5 2   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
Total: 34.04