The following is for WATT's Paper Craft Workshop held on February 12th 2019.
Product | Subtotal | Qty | |
---|---|---|---|
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-13883 |
47.25
You save: 5.25 (10%) |
25 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
50
You save: 2.5 (5%) |
25 | |
Bare Conductive - Electric Paint Pen (10ml)
COM-11521 |
64.75 |
5
Cannot be ordered at this time. |
|
Total: 162 |