by D___Run___
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Inventor's Kit for micro:bit
KIT-14542 |
49.95 |
1
Cannot be ordered at this time. |
|
micro:bit Go Bundle
DEV-14336 |
16.5 |
1
Cannot be ordered at this time. |
|
SparkFun gator:bit
DEV-14484 |
19.9
You save: 1.05 (5%) |
1
Cannot be ordered at this time. |
|
SparkFun gator:color ProtoSnap
COM-14890 |
11.5 |
1
Cannot be ordered at this time. |
|
SparkFun gator:control ProtoSnap
COM-14968 |
4.03
You save: 7.47 (65%) |
1
Cannot be ordered at this time. |
|
SparkFun micro:bot kit
KIT-14216 |
62.95 |
1
Cannot be ordered at this time. |
|
SparkFun micro:climate kit
KIT-14217 |
117.95 |
1
Cannot be ordered at this time. |
|
SparkFun micro:arcade kit
KIT-14218 |
39.71
You save: 13.24 (25%) |
1
Cannot be ordered at this time. |
|
Total: 322.49 |