VIrtual Rcades

by Member #1498134

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Slide Pot - Medium (10k Linear Taper)
28 available COM-11621
11 4   
SparkFun Capacitor Kit
In stock KIT-13698
17.9 2   
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
Third Hand
Out of stock TOL-09317
10.95 1   
BNC Probe Kit
Retired CAB-09486
56.8
You save:
3 (5%)
4   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
32 available TOL-10243
26.95 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
22 4   
Cherry MX Switch Breakout
In stock BOB-13773
8.4 4   
Cherry MX Switch
In stock COM-13834
4.2 4   
Mooshimeter
Retired TOL-13843
134.95 1   
Cannot be ordered at this time.
Digilent Analog Discovery 2
Retired TOL-13929
426.95 1   
Cannot be ordered at this time.
Teensy 3.6 (Headers)
Retired DEV-14058
133 4   
Cannot be ordered at this time.
Digilent BNC Adapter Board
Retired TOL-14260
21.95 1   
Cannot be ordered at this time.
Mean Well LED Switching Power Supply - 5VDC, 8A
Retired TOL-14602
19.95 1   
Cannot be ordered at this time.
Insulated Silicone Soldering Mat
In stock TOL-14672
10.95 1   
Weller WE1010 Soldering Station
Only 1 left! TOL-14734
155 1   
Total: 1343.3