Product | Subtotal | Qty | |
---|---|---|---|
Break Away Headers - Straight
PRT-00116 |
17.5 | 10 | |
Arduino Stackable Header - 6 Pin
PRT-09280 |
15 | 20 | |
SparkFun SAMD21 Mini Breakout
DEV-13664 |
299.32
You save: 15.68 (5%) |
14 | |
Lithium Ion Battery - 400mAh
PRT-13851 |
82.5 | 15 | |
ESP32 Thing Stackable Header Set
PRT-14311 |
17.5 | 10 | |
Qwiic JST Connector - SMD 4-pin (Horizontal)
PRT-14417 |
31.2
You save: 1.8 (5%) |
60 | |
Qwiic Cable - 50mm
PRT-14426 |
54
You save: 3 (5%) |
60 | |
Qwiic Cable - 200mm
PRT-14428 |
22.5 |
15
Cannot be ordered at this time. |
|
SparkFun Qwiic Adapter
DEV-14495 |
43.2
You save: 4.8 (10%) |
30 | |
JST-PH Female to JST-SM Male Adapter
PRT-14707 |
10.35
You save: 8.4 (45%) |
15
Cannot be ordered at this time. |
|
Break Away Male Headers - Right Angle
PRT-00553 |
33.75 | 15 | |
Total: 626.82 |