LuMini Ring Light

by ROB-24601

Favorited Favorite 0

Using the LumiDrive LED Driver and a 3" LuMini RGB LED Ring, we can create a Macro Ring Light for close-up photography that is capable of millions of colors. See the blog post here.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Brass Heat-Set Inserts - #4-40 x 0.135" (50pcs)
Retired SPX-14617
14.95 1   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
3.5 1   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
4.5 1   
Audio Cable TRRS - 18" (pigtail)
In stock CAB-11580
1.6 1   
Mountable Slide Switch
Out of stock PRT-14330
1.6 1   
Cannot be ordered at this time.
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
SparkFun LuMini LED Ring - 3 Inch (60 x APA102-2020)
Retired COM-14965
29.5 1   
Cannot be ordered at this time.
SparkFun LumiDrive LED Driver
In stock DEV-14779
22.5 1   
Momentary Button - Panel Mount (Black)
In stock COM-11996
2.1 2   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Total: 100