Product | Subtotal | Qty | |
---|---|---|---|
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
5.95 |
1
Cannot be ordered at this time. |
|
Soldering Iron Stand
TOL-09477 |
6.5 | 1 | |
Toggle Switch and Cover - Illuminated (Red)
COM-11310 |
7 | 2 | |
SparkFun Pi Wedge
BOB-13717 |
12.95 | 1 | |
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
DEV-13814 |
4.95 | 1 | |
LilyPad ProtoSnap Plus
DEV-14346 |
42.95 | 1 | |
Slide Pot - X-Large (10k Linear Taper)
COM-09119 |
3.5 | 1 | |
LED Tactile Button- White
COM-10439 |
2.25 | 1 | |
Momentary Button - Panel Mount (Red)
COM-11992 |
1.05 | 1 | |
Lithium Ion Battery - 1Ah
PRT-13813 |
10.95 |
1
Cannot be ordered at this time. |
|
LilyPad LED White (5pcs)
DEV-13902 |
14 | 4 | |
Total: 112.05 |